ARD2  Post-R03
Airbag Reference Demonstrator using MPC5604P
LSON912 Union Reference

Data Fields

uint16_t word
struct {
   uint16_t   ls_9_1:1
   uint16_t   ls_9_2:1
   uint16_t   ls_10_1:1
   uint16_t   ls_10_2:1
   uint16_t   ls_11_1:1
   uint16_t   ls_11_2:1
   uint16_t   ls_12_1:1
   uint16_t   ls_12_2:1
   uint16_t   ST_DIS1:1
   uint16_t   ST_DIS2:1
   uint16_t   ST_WDF:1
   uint16_t   ST_BSY:1
   uint16_t   ST_0:1
   uint16_t   ST_EOP:1
   uint16_t   ST_TST:1
   uint16_t   ST_TFF:1
Bits
struct {
   uint8_t   Data:8
   uint8_t   Status:8
MergedBits

The documentation for this union was generated from the following file: